Menu Search

Push Latch - Mounting Orientation - Right-Handed ; ; Finish:Chrome Plated

This latch has a mounting hole size of and a grip range of 18.5 mm | 0.728 in. Replaces Item No.(s): Essentra 468498
Item code:

1601115001

495 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $9.89
10 + $7.21
Standard pack: 1

Order in multiple of 1

Total price:

$9.89

1 x $9.89

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color
Finish Chrome Plated
Handle Type Driver Tool Operated Handle
Includes Key Sold Separately
Key Type 5.0 mm Double Bit Key
Latch Style Quarter-Turn Spring Cam Latch
Mounting Orientation Right-Handed

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us