Quantity | Unit price |
---|---|
1 - 9 | $6.29 |
10 + | $5.60 |
Housing Height | 24.0 mm |
---|---|
Housing Height | 0.945 in |
Color | Black |
Finish | No Finish |
Handle Type | Driver Tool Operated Handle |
Includes | Key Sold Separately |
Key Type | Allen Key |
Latch Material | Steel Body, Nylon Cover |
Latch Style | Cam Latch |
Mounting Orientation | Right-Handed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue