Quantity | Unit price |
---|---|
1 - 9 | $6.90 |
10 + | $6.13 |
Compatible Door Thickness Range | 1.6 mm |
---|---|
Compatible Door Thickness Range | 0.063 in |
Grip Range | 18.5 mm |
Grip Range | 0.728 in |
Maximum Compatible Door Thickness | 1.6 mm |
Maximum Compatible Door Thickness | 0.063 in |
Color | Silver |
Finish | Black Powder-Coated |
Handle Type | Driver Tool Operated Handle |
Includes | Cam & Key Sold Separately |
Key Type | 5.0 mm Double Bit Key |
Latch Style | Quarter-Turn Spring Loaded Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue