Quantity | Unit price |
---|---|
1 - 399 | $1.1673 |
400 - 799 | $0.5829 |
800 - 3999 | $0.2075 |
4000 - 39999 | $0.1037 |
40000 + | $0.0985 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter Range | 19.94 mm |
---|---|
Inside Diameter Range | 0.785 in |
Maximum Outside Diameter | 19.9 mm |
Maximum Outside Diameter | 0.785 in |
Minimum Outside Diameter | 17.5 mm |
Minimum Outside Diameter | 0.690 in |
Outside Diameter Range | 17.5 - 19.9 mm |
Outside Diameter Range | 0.690 - 0.785 in |
Color | Blue |
Compatible Thread Sizes (All) | 1/2 |
Compatible Thread Standard | NPT |
Compatible Thread Standard (All) | NPT |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Head Shape | Flat |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue