Quantity | Unit price |
---|---|
15 - 149 | $2.74 |
150 - 749 | $2.5735 |
750 + | $2.3918 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 3, DN 80 |
Cylinder Diameter | 67 mm |
Cylinder Diameter | 2.637 in |
Overall Height | 24.7 mm |
Overall Height | 0.972 in |
Fin Diameter | 85 mm |
Fin Diameter | 3.346 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue