Quantity | Unit price |
---|---|
1 - 4 | $37.5421 |
5 - 24 | $35.1201 |
25 + | $32.698 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 12.000 in, DN 300 |
Cylinder Diameter | 284.0 mm |
Cylinder Diameter | 11.181 in |
Overall Height | 48.5 mm |
Overall Height | 1.909 in |
Fin Diameter | 319.0 mm |
Fin Diameter | 12.559 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue