Quantity | Unit price |
---|---|
2 - 14 | $21.3143 |
15 - 74 | $19.9367 |
75 + | $18.5592 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 10.000 in, DN 250 |
Cylinder Diameter | 244.0 mm |
Cylinder Diameter | 9.606 in |
Overall Height | 35.6 mm |
Overall Height | 1.402 in |
Fin Diameter | 266.0 mm |
Fin Diameter | 10.472 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue