Quantity | Unit price |
---|---|
35 - 349 | $1.9075 |
350 - 1749 | $1.7863 |
1750 + | $1.6652 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 3/4, DN 20 |
Cylinder Diameter | 14.3 mm |
Cylinder Diameter | 0.563 in |
Overall Height | 21.1 mm |
Overall Height | 0.830 in |
Fin Diameter | 24 mm |
Fin Diameter | 0.944 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue