Quantity | Unit price |
---|---|
5 - 49 | $5.5558 |
50 - 249 | $5.2076 |
250 + | $4.8442 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 6, DN 150 |
Cylinder Diameter | 139.5 mm |
Cylinder Diameter | 5.492 in |
Overall Height | 32.2 mm |
Overall Height | 1.267 in |
Fin Diameter | 164 mm |
Fin Diameter | 6.456 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue