Quantity | Unit price |
---|---|
4 - 34 | $3.8603 |
35 - 174 | $3.6029 |
175 + | $3.3607 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 5, DN 125 |
Cylinder Diameter | 111 mm |
Cylinder Diameter | 4.370 in |
Overall Height | 26.1 mm |
Overall Height | 1.027 in |
Fin Diameter | 134 mm |
Fin Diameter | 5.275 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue