Quantity | Unit price |
---|---|
80 - 799 | $0.8705 |
800 - 3999 | $0.8145 |
4000 + | $0.7585 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 3/8, DN 10 |
Cylinder Diameter | 7 mm |
Cylinder Diameter | 0.275 in |
Overall Height | 15.4 mm |
Overall Height | 0.606 in |
Fin Diameter | 14.1 mm |
Fin Diameter | 0.555 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue