Quantity | Unit price |
---|---|
1 - 24 | $5.9644 |
25 - 49 | $4.9805 |
50 - 99 | $3.9813 |
100 - 499 | $1.9832 |
500 - 999 | $1.8923 |
1000 + | $1.7863 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 4, DN 100 |
Cylinder Diameter | 90 mm |
Cylinder Diameter | 3.543 in |
Overall Height | 23.6 mm |
Overall Height | 0.929 in |
Fin Diameter | 109.2 mm |
Fin Diameter | 4.301 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue