Quantity | Unit price |
---|---|
1 - 49 | $7.7205 |
50 - 499 | $3.4363 |
500 - 999 | $3.2547 |
1000 - 1499 | $3.0881 |
1500 - 1999 | $2.9216 |
2000 + | $2.7551 |
Fitting Diameter | 85 mm |
---|---|
Fitting Diameter | 3.346 in |
Fitting Height | 18 mm |
Fitting Height | 0.709 in |
Flange Diameter | 93.5 mm |
Flange Diameter | 3.681 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue