Quantity | Unit price |
---|---|
1 - 49 | $5.6768 |
50 - 99 | $2.8308 |
100 - 499 | $1.1353 |
500 - 2499 | $0.5057 |
2500 - 4999 | $0.4799 |
5000 - 7499 | $0.4542 |
7500 + | $0.4299 |
Fitting Diameter | 46 mm |
---|---|
Fitting Diameter | 1.811 in |
Fitting Height | 18 mm |
Fitting Height | 0.709 in |
Flange Diameter | 55 mm |
Flange Diameter | 2.165 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue