Quantity | Unit price |
---|---|
1 - 124 | $1.8317 |
125 - 249 | $0.9144 |
250 - 499 | $0.365 |
500 - 3999 | $0.162 |
4000 - 7999 | $0.1546 |
8000 - 11999 | $0.1462 |
12000 + | $0.1381 |
Fitting Diameter | 23.4 mm |
---|---|
Fitting Diameter | 0.921 in |
Fitting Height | 3 mm |
Fitting Height | 0.118 in |
Flange Diameter | 28 mm |
Flange Diameter | 1.102 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue