Quantity | Unit price |
---|---|
50 - 99 | $2.7283 |
100 - 699 | $1.0913 |
700 - 2799 | $0.4961 |
2800 + | $0.4712 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit;Pull Tab |
---|---|
Full Material | Polyvinyl Chloride |
Color | Black |
Inside Diameter | 31.2 mm |
Inside Diameter | 1.230 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 176.7 °C |
Maximum Temperature | 350 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue