Quantity | Unit price |
---|---|
500 - 999 | $0.1046 |
1000 - 4999 | $0.0941 |
5000 - 9999 | $0.0847 |
10000 + | $0.0762 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 11.1 mm |
---|---|
Overall Height | 0.437 in |
Wing Spread | 22.2 mm |
Wing Spread | 0.874 in |
Thread Size | M5 |
Pitch Diameter | 0.8 mm |
Pitch Diameter | 0.031 in |
Color | Natural |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue