Quantity | Unit price |
---|---|
250 - 999 | $1.4087 |
1000 - 4999 | $1.2678 |
5000 - 9999 | $1.141 |
10000 - 24999 | $1.0269 |
25000 + | $0.9242 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 127.0 mm |
---|---|
Overall Length | 5 in |
Thread Size | 1/2-13 |
Color | Natural |
Material | PA |
Full Material | Polyamide |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue