Quantity | Unit price |
---|---|
500 - 999 | $0.5445 |
1000 - 4999 | $0.2429 |
5000 - 9999 | $0.2412 |
10000 - 24999 | $0.2391 |
25000 + | $0.2256 |
Overall Length | 63.5 mm |
---|---|
Overall Length | 2.500 in |
Thread Size | 5/16-18 |
Color | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue