Quantity | Unit price |
---|---|
1000 - 4999 | $0.0563 |
5000 - 9999 | $0.0508 |
10000 - 24999 | $0.0437 |
25000 - 49999 | $0.0388 |
50000 - 99999 | $0.0339 |
100000 + | $0.0304 |
Head Diameter | 8.1 mm |
---|---|
Head Diameter | 0.319 in |
Head Height | 2.8 mm |
Head Height | 0.110 in |
Thread Length | 9.5 mm |
Thread Length | 0.375 in |
Thread Size | 8-32 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Screw Type | Machine Screw |
Drive Type | Crossed Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue