Menu Search

Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in Inside Height - 40.1 mm | 1.580 in Black

Protects threaded or non-threaded pipe ends. Sized and designed for positive-gripping power over the outside diameter of the pipe. Eliminates foreign materials from entering the pipe.
Item code:

RRC2-1/2A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $6.2802
50 - 99 $3.1402
100 - 499 $1.2578
500 - 4999 $0.5678
5000 + $0.5409
Standard pack: 500

Order any quantity

Total price:

$6.28

1 x $6.2802

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Fitting Style Push-Fit
Full Material Polyethylene
Material PE
Vent Hole No
Inside Diameter 2.860 in
Inside Height 1.580 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us