Quantity | Unit price |
---|---|
1 - 119 | $4.6929 |
120 - 239 | $2.3464 |
240 - 1199 | $0.9387 |
1200 - 11999 | $0.4164 |
12000 - 23999 | $0.3967 |
24000 + | $0.3755 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 26.7 mm |
Inside Diameter | 1.050 in |
Inside Height | 20.7 mm |
Inside Height | 0.813 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue