Quantity | Unit price |
---|---|
1 - 179 | $3.4667 |
180 - 359 | $1.7257 |
360 - 1799 | $0.6919 |
1800 - 17999 | $0.3089 |
18000 - 35999 | $0.2923 |
36000 + | $0.2771 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 21.3 mm |
Inside Diameter | 0.840 in |
Inside Height | 20.7 mm |
Inside Height | 0.813 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue