Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 3.1 mm |
---|---|
Inside Diameter | 0.122 in |
Outside Diameter | 5.0 mm |
Outside Diameter | 0.197 in |
Spacer Length | 20.0 mm |
Spacer Length | 0.787 in |
Color | Black |
Full Material | Polyoxymethylene |
Material | POM |
Material Flammability Standard | UL94 HB |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue