Quantity | Unit price |
---|---|
1 - 149 | $9.87 |
150 - 299 | $4.935 |
300 - 1499 | $1.9832 |
1500 - 14999 | $0.8781 |
15000 - 29999 | $0.8342 |
30000 + | $0.7903 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 27.9 mm |
Inside Diameter | 1.098 in |
Fitting Diameter | 30.2 mm |
Fitting Diameter | 1.190 in |
Fitting Height | 14.5 mm |
Fitting Height | 0.571 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue