Quantity | Unit price |
---|---|
1 - 249 | $8.5682 |
250 - 499 | $4.2993 |
500 - 2499 | $1.7106 |
2500 - 24999 | $0.7631 |
25000 - 49999 | $0.7237 |
50000 + | $0.6858 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 19.0 mm |
Inside Diameter | 0.748 in |
Fitting Diameter | 22.3 mm |
Fitting Diameter | 0.879 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue