Menu Search

Parallel Protection Plug - Black ; 3.2 mm | 0.125 in ; Fitting Height 7.5 mm | 0.295 in

Black TPRParallel Protection Plug with a fitting diameter of 3.2 mm | 0.125 in are easily applied to protect connectors and provide a clean finish.
Item code:

18071B

9983 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 999 $1.847
1000 - 1999 $0.919
2000 - 9999 $0.3679
10000 - 99999 $0.1636
100000 + $0.1561
Standard pack: 10000

Order any quantity

Total price:

$1.85

1 x $1.847

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Thermoplastic Rubber
Fitting Style Push-Fit
Inside Diameter 0.063 in
Fitting Diameter 0.125 in
Fitting Height 0.295 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us