Quantity | Unit price |
---|---|
1 - 69 | $6.5396 |
70 - 139 | $3.2699 |
140 - 699 | $1.308 |
700 - 3499 | $0.5814 |
3500 - 6999 | $0.5527 |
7000 - 10499 | $0.5238 |
10500 + | $0.4951 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 36.4 mm |
Inside Diameter | 1.433 in |
Fitting Diameter | 40 mm |
Fitting Diameter | 1.575 in |
Fitting Height | 20.5 mm |
Fitting Height | 0.807 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue