Quantity | Unit price |
---|---|
1 - 99 | $3.6483 |
100 - 199 | $1.8317 |
200 - 999 | $0.7313 |
1000 - 9999 | $0.3256 |
10000 - 19999 | $0.3089 |
20000 + | $0.2923 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 27.9 mm |
Inside Diameter | 1.098 in |
Fitting Diameter | 30.2 mm |
Fitting Diameter | 1.190 in |
Fitting Height | 14.5 mm |
Fitting Height | 0.571 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue