Quantity | Unit price |
---|---|
1 - 199 | $3.6786 |
200 - 399 | $1.847 |
400 - 1999 | $0.7342 |
2000 - 19999 | $0.3271 |
20000 - 39999 | $0.3103 |
40000 + | $0.2938 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 23.5 mm |
Inside Diameter | 0.925 in |
Fitting Diameter | 26 mm |
Fitting Diameter | 1.024 in |
Fitting Height | 14.5 mm |
Fitting Height | 0.571 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue