Quantity | Unit price |
---|---|
1 - 149 | $2.8914 |
150 - 299 | $1.4487 |
300 - 1499 | $0.5783 |
1500 - 14999 | $0.2575 |
15000 - 29999 | $0.2453 |
30000 + | $0.2316 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 20.1 mm |
Inside Diameter | 0.791 in |
Fitting Diameter | 23 mm |
Fitting Diameter | 0.906 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue