Quantity | Unit price |
---|---|
1 - 299 | $2.7662 |
300 - 599 | $1.3831 |
600 - 2999 | $0.5533 |
3000 - 29999 | $0.2456 |
30000 - 59999 | $0.2339 |
60000 + | $0.222 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 19.0 mm |
Inside Diameter | 0.748 in |
Fitting Diameter | 22.3 mm |
Fitting Diameter | 0.879 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue