Quantity | Unit price |
---|---|
1 - 199 | $3.6483 |
200 - 399 | $1.8317 |
400 - 1999 | $0.7298 |
2000 - 9999 | $0.324 |
10000 - 19999 | $0.3089 |
20000 + | $0.2923 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 17.2 mm |
Inside Diameter | 0.677 in |
Fitting Diameter | 20 mm |
Fitting Diameter | 0.787 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue