Quantity | Unit price |
---|---|
1 - 199 | $2.8006 |
200 - 399 | $1.4018 |
400 - 1999 | $0.5601 |
2000 - 29999 | $0.2483 |
30000 - 59999 | $0.2363 |
60000 + | $0.2257 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 16.1 mm |
Inside Diameter | 0.634 in |
Fitting Diameter | 19 mm |
Fitting Diameter | 0.748 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue