Quantity | Unit price |
---|---|
1 - 499 | $2.1951 |
500 - 999 | $1.0991 |
1000 - 4999 | $0.4405 |
5000 - 24999 | $0.1953 |
25000 - 49999 | $0.1864 |
50000 + | $0.1757 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 14.0 mm |
Inside Diameter | 0.551 in |
Fitting Diameter | 17 mm |
Fitting Diameter | 0.669 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue