Quantity | Unit price |
---|---|
1 - 599 | $2.1043 |
600 - 1199 | $1.0551 |
1200 - 5999 | $0.4209 |
6000 - 29999 | $0.1878 |
30000 + | $0.1772 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 12.2 mm |
Inside Diameter | 0.48 in |
Fitting Diameter | 14.7 mm |
Fitting Diameter | 0.580 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue