Quantity | Unit price |
---|---|
1 - 49 | $22.4497 |
50 - 99 | $11.2172 |
100 - 499 | $4.4808 |
500 - 4999 | $1.9982 |
5000 - 9999 | $1.9075 |
10000 + | $1.7863 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 43.2 mm |
Inside Diameter | 1.701 in |
Fitting Diameter | 47 mm |
Fitting Diameter | 1.850 in |
Fitting Height | 20.5 mm |
Fitting Height | 0.807 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue