Quantity | Unit price |
---|---|
1 - 199 | $11.6563 |
200 - 399 | $5.8282 |
400 - 1999 | $2.3313 |
2000 - 19999 | $1.0369 |
20000 - 39999 | $0.984 |
40000 + | $0.9326 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 25.2 mm |
Inside Diameter | 0.992 in |
Fitting Diameter | 28 mm |
Fitting Diameter | 1.102 in |
Fitting Height | 14.5 mm |
Fitting Height | 0.571 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue