Quantity | Unit price |
---|---|
1 - 199 | $12.4737 |
200 - 399 | $6.2369 |
400 - 1999 | $2.4978 |
2000 - 19999 | $1.1082 |
20000 - 39999 | $1.0536 |
40000 + | $0.9977 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 23.6 mm |
Inside Diameter | 0.929 in |
Fitting Diameter | 27 mm |
Fitting Diameter | 1.063 in |
Fitting Height | 14.5 mm |
Fitting Height | 0.571 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue