Menu Search

Parallel Protection Plug - Black ; 23 mm | 0.906 in ; Fitting Height 12.5 mm | 0.492 in

Black TPRParallel Protection Plug with a fitting diameter of 23 mm | 0.906 in are easily applied to protect connectors and provide a clean finish.
Item code:

12067B

22202 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 299 $8.871
300 - 599 $4.4355
600 - 2999 $1.7713
3000 - 23999 $0.7903
24000 - 47999 $0.7509
48000 + $0.7117
Standard pack: 3000

Order any quantity

Total price:

$8.87

1 x $8.871

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Thermoplastic Rubber
Fitting Style Push-Fit
Inside Diameter 0.791 in
Fitting Diameter 0.906 in
Fitting Height 0.492 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us