Quantity | Unit price |
---|---|
1000 - 9999 | $0.2845 |
10000 - 24999 | $0.207 |
25000 + | $0.1899 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 2.2 mm |
---|---|
Base Height | 0.087 in |
Maximum Fixed Panel Hole Diameter | 3.0 mm |
Maximum Fixed Panel Hole Diameter | 0.118 in |
Maximum Operating Temperature | 100 °C |
Maximum Operating Temperature | 212 °F |
Maximum Removable Panel Hole Diameter | 3.0 mm |
Maximum Removable Panel Hole Diameter | 0.118 in |
Minimum Operating Temperature | -50 °C |
Minimum Operating Temperature | -58 °F |
Minimum Removable Panel Hole Diameter | 3.0 mm |
Minimum Removable Panel Hole Diameter | 0.118 in |
Overall Height | 10.2 mm |
Overall Height | 0.402 in |
Overall Length | 25.0 mm |
Overall Length | 0.984 in |
Overall Width | 7.0 mm |
Overall Width | 0.276 in |
Color | Black |
Full Material | Polyacetal |
Material | POM |
Type | Striker |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue