Quantity | Unit price |
---|---|
500 - 9999 | $0.5195 |
10000 - 24999 | $0.3784 |
25000 + | $0.3469 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 2.0 mm |
---|---|
Base Height | 0.079 in |
Maximum Fixed Panel Hole Diameter | 14.0 mm |
Maximum Fixed Panel Hole Diameter | 0.551 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 10.0 mm |
Minimum Panel Thickness | 0.394 in |
Minimum Removable Panel Hole Diameter | 10.0 mm |
Minimum Removable Panel Hole Diameter | 0.394 in |
Overall Diameter | 20.0 mm |
Overall Diameter | 0.787 in |
Overall Height | 10.0 mm |
Overall Height | 0.394 in |
Panel Thickness | 10.0 mm |
Panel Thickness | 0.394 in |
Color | Black |
Hole Type | Round Hole |
Material | Nylon |
Type | Catch |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue