Quantity | Unit price |
---|---|
1 - 99 | $6.394 |
100 - 249 | $2.918 |
250 - 2499 | $1.1625 |
2500 - 4999 | $1.105 |
5000 + | $1.0476 |
Inside Diameter | 28.0 mm |
---|---|
Inside Diameter | 1.102 in |
Outside Diameter | 50.0 mm |
Outside Diameter | 1.969 in |
Thickness | 4.0 mm |
Thickness | 0.157 in |
Color | Natural |
Finish | Smooth |
Material | Nylon |
Material Class | Plastic |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Specifications | DIN 125 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue