Quantity | Unit price |
---|---|
10 - 99 | $3.179 |
100 - 499 | $2.861 |
500 - 999 | $2.6945 |
1000 - 4999 | $2.5433 |
5000 + | $2.3767 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 10.5 mm |
---|---|
Inside Diameter | 0.413 in |
Outside Diameter | 21.0 mm |
Outside Diameter | 0.827 in |
Thickness | 2.0 mm |
Thickness | 0.079 in |
Color | Brown |
Finish | Smooth |
Material | PEEK |
Material Class | Plastic |
Material Flammability Standard | UL94 V-0 |
Washer Shape | Round |
Washer Type | Flat Washer |
Specifications | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue