Quantity | Unit price |
---|---|
1000 - 4999 | $0.0842 |
5000 - 9999 | $0.0802 |
10000 - 24999 | $0.0765 |
25000 + | $0.0721 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 3.1 mm |
---|---|
Head Diameter | 0.123 in |
Head Height | 0.7 mm |
Head Height | 0.029 in |
Thread Length | 4.8 mm |
Thread Length | 0.188 in |
Thread Size | 0-80 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Oval Head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue