Quantity | Unit price |
---|---|
1 - 9 | $5.87 |
10 + | $5.39 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 34.0 mm |
---|---|
Overall Length | 1.339 in |
Overall Thickness | 2.5 mm |
Overall Thickness | 0.098 in |
Overall Width | 34.0 mm |
Overall Width | 1.339 in |
Pin Diameter | 18.0 mm |
Pin Diameter | 0.709 in |
Pin Length | 34.0 mm |
Pin Length | 1.339 in |
Body Material | Nylon |
Color | Black |
Finish | Black Powder-Coated |
Full Material | Nylon |
Hinge Type | Corner Hinge |
Material | Nylon |
Mounting Hole Shape | Through Hole |
Mounting Method | Screw, Bolt |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue