Quantity | Unit price |
---|---|
1 - 9 | $5.94 |
10 + | $5.48 |
Overall Length | 45.0 mm |
---|---|
Overall Length | 1.772 in |
Overall Thickness | 7.0 mm |
Overall Thickness | 0.276 in |
Overall Width | 47.0 mm |
Overall Width | 1.85 in |
Pin Length | 45.0 mm |
Pin Length | 1.772 in |
Body Material | Zinc Alloy |
Color | Black |
Finish | Black Powder-Coated |
Full Material | Zinc Alloy |
Hinge Type | Corner Hinge |
Material | Zinc Alloy |
Mounting Hole Shape | Through-Hole |
Mounting Method | Screw, Bolt |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue