Quantity | Unit price |
---|---|
1 - 9 | $3.72 |
10 + | $3.46 |
Compatible Panel Thickness Range | 1.0 - 1.2 mm |
---|---|
Compatible Panel Thickness Range | 0.039 - 0.047 in |
Maximum Compatible Panel Thickness | 1.2 mm |
Maximum Compatible Panel Thickness | 0.047 in |
Maximum Panel Thickness | 1.2 mm |
Maximum Panel Thickness | 0.047 in |
Minimum Compatible Panel Thickness | 1.0 mm |
Minimum Compatible Panel Thickness | 0.039 in |
Overall Length | 53.0 mm |
Overall Length | 2.087 in |
Overall Thickness | 22.0 mm |
Overall Thickness | 0.866 in |
Overall Width | 19.0 mm |
Overall Width | 0.748 in |
Panel Thickness Range | 1.2 mm |
Panel Thickness Range | 0.047 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Pin Length | 53.0 mm |
Pin Length | 2.087 in |
Body Material | Zinc Alloy |
Color | Black |
Finish | Black Powder-Coated |
Full Material | Zinc Alloy |
Hinge Type | Corner Hinge |
Material | Zinc Alloy |
Mounting Method | Screw, Bolt |
Mounting Orientation | Universal |
Specifications | DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue