Quantity | Unit price |
---|---|
1 - 3 | $20.45 |
4 - 11 | $17.86 |
12 + | $16.51 |
Maximum Operating Temperature | 260 °C |
---|---|
Maximum Operating Temperature | 500 °F |
Overall Length | 32.9 m |
Overall Length | 108 ft |
Overall Width | 19.1 mm |
Overall Width | 0.750 in |
Color | White |
Material | Fiberglass |
Tape Type | Rolls |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue