Quantity | Unit price |
---|---|
1 - 9 | $378.64 |
10 - 19 | $359.74 |
20 - 29 | $340.85 |
30 - 39 | $321.83 |
40 + | $302.93 |
Color | Amber |
---|---|
Material | Polyimide |
Tape Type | Disks |
Roll Quantity | 1000 |
Maximum Operating Temperature | 260 °C |
Maximum Operating Temperature | 500 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue